??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23380.0012 Double Eccentric Lever
HELP_VARIABLE
Company
Halder
Description
EH 23380. - Double Eccentric Lever with Fulcrum Pin
Bill of material
23380.0012 Double Eccentric Lever
BESTNR
Ref. No.
23380.0012
B
Drill hole
12 mm
G
Weight
300 g
Embedded user actions